IESNA:LM-63-2002
[TEST]P1434540
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4B-940-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 4xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (104) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.23A 147.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15822.1
TILT=NONE
104 -1 1 38 22 1 1 1.0000 1.0000 0.0000
1.000 1 147.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2409.6 2509.1 2580.2 2576.6 2519.7 2441.6 2253.2 2093.3 2107.5 2217.7 2420.2 2669.0 2978.2 3344.3 3891.6 4431.8 4865.3 5338.0 
5871.1 6311.8 6336.7 6180.3 5760.9 5014.6 3749.4 2761.4 2601.5 2025.7 1378.9 1066.2 835.2 597.1 472.7 373.2 266.5 163.5 
78.2 0.0 
2409.6 2512.6 2583.7 2580.2 2523.3 2445.1 2253.2 2096.8 2107.5 2217.7 2416.7 2661.9 2956.9 3369.1 3966.2 4414.0 4918.7 5345.1 
5867.6 6329.6 6365.1 6208.7 5807.1 5071.5 3795.6 2807.6 2647.7 2107.5 1439.3 1094.6 845.8 611.3 479.8 387.4 291.4 184.8 
85.3 0.0 
2409.6 2502.0 2576.6 2587.3 2541.1 2487.8 2317.2 2150.1 2125.3 2231.9 2402.5 2640.6 2935.6 3298.1 3944.9 4431.8 4918.7 5330.9 
5807.1 6333.1 6500.2 6382.9 6066.6 5430.4 4357.1 3184.3 2988.9 2462.9 1890.7 1357.6 1023.5 771.2 575.7 451.4 348.3 206.1 
99.5 0.0 
2409.6 2498.4 2576.6 2615.7 2583.7 2555.3 2445.1 2263.9 2175.0 2228.3 2381.1 2605.0 2889.4 3234.1 3621.5 4161.7 4698.3 5139.0 
5647.2 6162.5 6549.9 6589.0 6354.4 5888.9 4975.5 3628.6 3404.7 2779.2 2256.8 1787.6 1396.7 1041.3 767.7 550.9 419.4 
259.4 110.2 0.0 
2409.6 2505.5 2583.7 2651.2 2672.6 2672.6 2633.5 2509.1 2374.0 2349.2 2452.2 2654.8 2942.7 3290.9 3674.8 4076.4 4588.1 5096.4 
5583.2 6055.9 6528.6 6837.8 6798.7 6496.6 5888.9 4627.2 4328.7 3244.7 2452.2 1983.1 1595.7 1272.3 1030.6 796.1 590.0 
419.4 152.8 0.0 
2409.6 2491.3 2573.1 2665.5 2736.5 2782.7 2814.7 2797.0 2725.9 2679.7 2729.4 2878.7 3123.9 3458.0 3859.6 4300.3 4737.4 5135.4 
5547.7 5903.1 6283.4 6720.5 6965.7 6908.9 6553.5 5899.5 5679.2 4520.6 2878.7 1830.3 1407.4 1108.8 845.8 661.0 472.7 
305.6 138.6 0.0 
2409.6 2487.8 2569.5 2676.1 2804.1 2921.3 3020.8 3127.5 3187.9 3227.0 3315.8 3468.6 3696.1 4033.7 4428.2 4851.1 5235.0 5572.6 
5782.3 5963.5 6130.5 6393.5 6859.1 7534.4 7935.9 8014.1 7989.3 7669.4 6290.5 4101.2 2285.2 1460.7 1112.4 828.1 
543.8 287.9 113.7 0.0 
2409.6 2473.5 2555.3 2665.5 2804.1 2978.2 3173.7 3390.5 3621.5 3852.5 4030.2 4218.5 4485.1 4801.4 5210.1 5601.0 5960.0 
6187.4 6407.8 6517.9 6635.2 6837.8 7203.8 7790.2 8796.0 9666.7 9695.1 9190.5 7864.9 6333.1 4605.9 2683.2 1464.2 
966.7 682.4 440.7 167.0 0.0 
2409.6 2466.4 2548.2 2661.9 2811.2 2974.6 3177.2 3401.1 3657.0 3916.4 4154.6 4353.6 4613.0 4940.0 5334.5 5721.8 6077.2 
6283.4 6503.7 6628.1 6745.4 6951.5 7310.5 7879.1 8845.8 9673.8 9670.3 9226.0 7921.7 6333.1 4435.3 2580.2 1450.0 
938.2 682.4 451.4 170.6 0.0 
2409.6 2452.2 2534.0 2640.6 2793.4 2964.0 3187.9 3461.5 3799.2 4211.4 4666.3 5163.9 5729.0 6318.9 6855.6 7292.7 7534.4 
7658.7 7715.6 7651.6 7665.8 7804.5 7914.6 7992.8 7569.9 6805.8 6649.4 6187.4 5707.6 4456.6 2644.1 1521.1 1069.7 
735.7 554.4 415.8 184.8 0.0 
2409.6 2434.4 2498.4 2605.0 2729.4 2889.4 3099.0 3333.6 3639.2 4005.3 4428.2 4876.0 5416.2 5977.7 6553.5 7061.7 7427.7 
7676.5 7811.6 7840.0 7943.1 8177.6 8451.3 8454.8 7975.0 7314.0 7168.3 6436.2 5135.4 3639.2 2427.3 1620.6 1041.3 
668.1 440.7 284.3 117.3 0.0 
2409.6 2430.9 2477.1 2576.6 2690.3 2839.6 3013.7 3223.4 3482.9 3788.5 4179.4 4577.5 5035.9 5480.2 5960.0 6372.2 6660.1 
6798.7 6873.3 6859.1 6898.2 7072.3 7303.3 7346.0 7051.0 6549.9 6450.4 5856.9 4776.5 3610.8 2558.8 1713.0 1076.8 
657.5 390.9 263.0 96.0 0.0 
2409.6 2423.8 2459.3 2534.0 2626.4 2736.5 2875.1 3038.6 3223.4 3443.8 3699.7 3994.6 4293.2 4577.5 4872.5 5124.8 5270.5 
5263.4 5217.2 5103.5 5014.6 5089.2 5249.2 5359.3 5277.6 5064.4 5007.5 4666.3 3895.1 2932.0 1997.3 1286.5 916.9 
653.9 472.7 319.9 127.9 0.0 
2409.6 2388.2 2381.1 2391.8 2406.0 2398.9 2377.6 2352.7 2310.1 2274.5 2260.3 2267.4 2295.8 2345.6 2434.4 2505.5 2548.2 2523.3 2427.3 
2295.8 2146.6 2018.6 1897.8 1780.5 1627.7 1474.9 1439.3 1315.0 1179.9 1062.6 959.6 856.5 753.4 632.6 536.6 426.5 195.5 0.0 
2409.6 2352.7 2288.7 2196.3 2086.2 1965.3 1865.8 1801.8 1773.4 1773.4 1801.8 1837.4 1883.6 1951.1 2000.9 2057.7 2079.1 2071.9 2011.5 
1862.3 1691.7 1531.7 1389.6 1251.0 1126.6 1020.0 1009.3 952.5 884.9 821.0 757.0 689.5 611.3 518.9 430.0 330.5 135.0 0.0 
2409.6 2313.6 2167.9 1972.4 1801.8 1720.1 1709.4 1741.4 1766.3 1777.0 1780.5 1777.0 1784.1 1777.0 1769.9 1762.8 1737.9 1691.7 1617.0 
1517.5 1382.5 1254.5 1130.2 1027.1 945.3 881.4 867.2 821.0 771.2 717.9 653.9 582.8 504.7 405.1 295.0 188.4 81.7 0.0 
2409.6 2278.1 2054.2 1794.7 1681.0 1698.8 1766.3 1809.0 1826.7 1826.7 1809.0 1784.1 1748.5 1709.4 1673.9 1631.3 1574.4 1503.3 1428.7 
1346.9 1251.0 1158.6 1076.8 1012.9 952.5 895.6 884.9 821.0 781.9 753.4 742.8 685.9 611.3 486.9 348.3 213.2 127.9 0.0 
2409.6 2242.5 1944.0 1691.7 1666.8 1752.1 1833.8 1880.0 1890.7 1872.9 1833.8 1784.1 1737.9 1688.1 1613.5 1535.3 1460.7 1396.7 1315.0 
1233.2 1158.6 1094.6 1044.9 1002.2 924.0 867.2 860.1 824.5 799.6 874.3 906.3 856.5 778.3 653.9 472.7 327.0 245.2 0.0 
2409.6 2214.1 1865.8 1645.5 1695.2 1805.4 1894.3 1940.5 1947.6 1915.6 1858.7 1787.6 1716.6 1634.8 1553.1 1467.8 1375.4 1283.0 1194.1 
1108.8 1044.9 998.7 956.0 881.4 835.2 778.3 771.2 735.7 749.9 852.9 813.9 742.8 661.0 558.0 419.4 351.8 255.9 0.0 
2409.6 2182.1 1816.1 1631.3 1709.4 1837.4 1933.3 1983.1 1983.1 1947.6 1876.5 1791.2 1698.8 1585.1 1499.8 1410.9 1293.6 1172.8 1084.0 
1020.0 991.5 931.1 877.8 817.4 760.5 703.7 696.6 671.7 725.0 760.5 685.9 597.1 515.3 412.3 344.7 316.3 191.9 0.0 
2409.6 2189.2 1801.8 1634.8 1723.7 1858.7 1954.7 1997.3 1997.3 1958.2 1883.6 1794.7 1684.6 1542.4 1439.3 1350.5 1211.9 1098.2 1016.4 
980.9 941.8 899.1 845.8 792.5 735.7 678.8 671.7 661.0 717.9 696.6 611.3 579.3 522.4 412.3 334.1 277.2 149.3 0.0 
2409.6 2192.8 1773.4 1627.7 1727.2 1855.2 1944.0 1986.7 1983.1 1940.5 1876.5 1791.2 1670.4 1542.4 1439.3 1343.4 1208.3 1091.1 1002.2 
980.9 924.0 888.5 828.1 778.3 721.4 671.7 661.0 653.9 710.8 682.4 597.1 558.0 490.4 366.1 312.7 259.4 135.0 0.0 
